IESNA:LM-63-2002
[TEST]P1202789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-840-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8500
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1246.2 1276 1292.2 1277.8 1229.1 1130.3 1051.4 1049.1 1088.8 1143.8
1226.4 1336.4 1479.8 1675.6 1894.8 2105.9 2324.2 2561.4 2827.1 3056.7
3167.2 3109.4 2894.3 2502.3 1830.3 1171.3 801.9 582.7 424.9 314.8
227.8 174.1 139.8 102.8 58.6 20.7 0
1246.2 1283.2 1299.9 1286.3 1238.5 1140.2 1059.9 1052.7 1090.1 1142.9
1221.9 1329.2 1466.8 1655.3 1878.6 2091.9 2313.4 2553.3 2822.1 3060.7
3188.4 3149.6 2950.7 2593.9 1953 1247.1 850.6 619.7 451 332.9
241.3 184.5 146.6 114.1 66.3 27.1 0
1246.2 1280.9 1299 1289.1 1248 1160.5 1075.3 1062.2 1095.6 1148.3
1220.5 1324.2 1459.5 1635.9 1857.8 2101.8 2314.7 2526.2 2796.9 3057.6
3219.5 3234.4 3091.4 2720.2 2109.9 1391.4 982.8 732.5 545.8 396.5
288.2 215.1 163.3 138 83.4 29.3 0
1246.2 1278.7 1300.8 1299.9 1273.7 1210.6 1126.7 1086.5 1100.5 1143.8
1210.1 1300.3 1418.1 1567.8 1752.7 1960.2 2179.4 2406.3 2659.3 2941.6
3183.4 3292.1 3230.8 3002.1 2529.4 1786.5 1204.7 926.9 732.5 568.3
434.8 318.4 224.2 157.4 112.8 44.2 0
1246.2 1278.7 1306.6 1317.9 1305.7 1269.2 1202.9 1145.2 1133.9 1160.1
1213.3 1292.2 1388.7 1514.1 1670.2 1853.7 2055.4 2266.9 2499.6 2776.1
3080.6 3331.8 3433.3 3343.1 3027.3 2358.9 1524.9 993.6 764.5 618.8
495.2 396.5 304 217.4 138.9 60.4 0
1246.2 1275.5 1308 1334.2 1344.1 1336.9 1305.7 1257 1220 1216.9
1246.2 1306.6 1391 1496.5 1629.6 1794.7 1989.1 2205.1 2430.2 2674.2
2976.8 3310.1 3590.7 3726.4 3653.8 3281.7 2442.8 1445.6 804.2 543
413.6 310.3 232.3 160.1 97.9 40.6 0
1246.2 1275.1 1309.4 1346.3 1376.6 1397.3 1405 1396.9 1376.1 1363
1377.5 1421.7 1488.4 1574.6 1690.9 1843.4 2028.3 2241.2 2478.9 2732.4
2988.1 3279.9 3630.4 4039 4386.8 4493.2 4208.1 3265.5 1978.2 979.2
488.5 303.1 197.6 120.4 69 26.6 0
1246.2 1270.6 1306.6 1351.3 1395.9 1437.9 1483.9 1529 1566.4 1599.4
1636.8 1681.9 1741.9 1824.9 1940.8 2096.4 2291.7 2517.2 2766.2 3026
3276.8 3525.7 3801.8 4184.7 4772.8 5508 6059.2 6033.9 5129.2 3727.8
2178.5 1002.2 404.6 204.3 90.7 26.2 0
1246.2 1267 1299.4 1344.5 1394.6 1451.9 1519.5 1597.1 1684.2 1781.1
1896.1 2024.2 2158.2 2303.4 2473.5 2683.2 2923.6 3181.6 3440.9 3682.2
3912.3 4128.8 4339.8 4563.6 4881.5 5420.5 6276.6 7108.7 7090.7 6093
4250.1 2015.2 636.9 242.2 112.8 37 0
1246.2 1261.1 1292.2 1334.2 1384.7 1444.7 1515.5 1596.7 1684.2 1788.3
1911 2049.9 2199.7 2369.7 2578.6 2838.4 3147.3 3499.1 3830.2 4141.4
4433.2 4696.6 4928.4 5176.1 5496.7 6022.7 6856.2 7714.9 7943.2 7184.5
5053.8 2025.1 539 208.4 92.5 27.5 0
1246.2 1259.7 1289.1 1329.2 1376.1 1429.8 1497.4 1574.1 1659.8 1757.7
1872.7 2001.2 2137.9 2290.3 2475.3 2707.1 2985.8 3291.6 3598.8 3893.3
4175.7 4442.7 4695.3 4959.6 5303.7 5819.7 6701.9 7475 7655.8 6954
5094.4 2138.8 565.6 210.2 82.5 23 0
1246.2 1255.2 1280.5 1316.6 1358.5 1406.8 1466.3 1533.5 1605.7 1688.2
1782.5 1887.1 1992.2 2105.9 2243.4 2413.5 2621.9 2853.2 3089.1 3323.7
3553.7 3767 3969.1 4189.2 4494.1 5000.6 5749.3 6380.8 6346 5636.6
4140.9 1745.5 464.1 176.8 68.1 17.6 0
1246.2 1253 1273.3 1303.9 1339.1 1379.3 1428 1479.4 1531.7 1587.6
1650.3 1715.7 1775.3 1826.7 1881.7 1950.3 2039.6 2147.4 2264.6 2390.5
2522.6 2655.7 2788.7 2948.9 3200.1 3668.7 4320 4728.6 4431.9 3707.5
2631.8 1104.1 304.4 120 51.4 15.3 0
1246.2 1244 1252.1 1267.4 1283.2 1299.4 1312.5 1314.8 1298.5 1259.7
1198.8 1117.7 1019.3 916 815 734.3 675.2 637.8 624.7 632.8
662.6 695.9 709 694.6 663.5 613.4 519.1 392.9 299.9 242.7
193.9 152 115.9 82.5 51 18.9 0
1246.2 1231.8 1225 1220 1212.4 1194.8 1156.5 1093.3 1004 910.2
831.3 768.6 721.2 682 650.8 628.7 611.6 599.9 591.3 584.1
569.7 545.8 512.8 470.9 419 367.6 327.5 294.1 261.1 227.8
193.9 161 126.7 89.3 53.7 18 0
1246.2 1219.1 1196.6 1169.5 1134.3 1080.7 1010.8 942.2 885.8 839.8
800.1 765.4 735.2 706.3 677.9 651.3 629.6 611.6 594.9 574.2
545.8 510.1 476.7 449.7 424 393.8 359.9 325.2 294.5 263.4
224.6 186.7 146.6 106 61.8 28.4 0
1246.2 1207 1165.9 1118.6 1061.3 997.2 948.1 916.5 890.8 862.8
831.3 798.8 766.8 735.6 703.2 668 633.3 603 577.8 554.8
534.5 516.9 501.5 484 457.8 419 381.1 350.5 320.2 288.7
255.7 219.7 181.3 138.9 92 49.2 0
1246.2 1202.9 1144.3 1080.7 1016.6 966.6 942.7 933.6 921.5 898.9
867.3 828.5 788 748.3 707.2 663 619.3 581.4 553.9 536.3
520.9 508.3 496.6 465 425.3 406.4 386.1 364.4 338.3 310.3
279.6 249.4 216.9 171.8 129.9 74.4 0
1246.2 1194.3 1124.4 1051.8 991.8 959.3 954.4 958.9 953.9 930.5
893.5 848.8 797 752.3 703.6 662.1 626.9 590 556.1 526.4
503.4 488 459.2 423.5 408.2 389.2 368.9 347.7 325.2 300.4
273.3 251.7 216 177.3 134.4 77.1 0
1246.2 1188.5 1110 1032.4 979.6 959.8 966.6 977.4 974.2 951.7
910.6 857.9 799.7 739.7 688.7 663.5 633.7 589.1 537.2 498.4
473.6 458.7 424 403.2 386.1 366.7 345.5 322.9 298.6 273.3
248.5 230 192.6 153.8 115.9 70.8 0
1246.2 1185.3 1096.5 1019.8 972.9 960.3 972.4 985.5 984.6 962.1
920.1 865.1 801 731.1 671.1 642.7 602.1 547.6 499.7 470.4
449.7 434.3 404.1 388.3 369.4 350.5 328.4 306.3 282.8 258
237.7 243.6 180 133.1 98.3 41 0
1246.2 1188.9 1101.9 1022.5 974.7 961.2 972 987.3 987.3 964.8
922.8 867.8 804.2 733.8 672 644.1 603 547.1 501.1 470.4
447.9 434.8 402.3 387 368.5 350.5 329.3 306.7 284.2 258
234.5 221 167.3 133.1 101.5 58.6 0
